|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.12.0.436 30/05/2026
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Extension
Parameterization of IO-Link devices connected to a Festo IO-Link master
This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.
|
2.11.0.17 30/11/2025
|
CommissioningFile and language versions
|
|
|
Festo Modbus Utility
Software for parameterizing CPX-R Modbus devices
This tool allows for the parameterization and commissioning of CPX-R Modbus devices. The configuration of a CPX-R peripheral can be exported and integrated into CODESYS as a Modbus device within the device tree.
|
2.07.06 04/11/2026
|
CommissioningFile and language versions
|
|
|
Firmare für VTUG mit integrierten Eingängen
Firmware for VTUG with integrated Inputs
Password for FW-Update over IO-Link: 1234
Supported systems:
- Ventilinsel VTUG (573606)
- VAEM-L1-S-8-8E-P-LKM8 (8120851)
- VAEM-L1-S-12-16E2A-P-LKM8 (8120852)
|
V03.01.12_107 11/09/2025
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EP-M12
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
- Remote I/O system CPX-AP-I (8094920)
|
v1.8.4 28/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
- Remote I/O system CPX-AP-I (8094920)
|
v1.9.5 29/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Supported systems:
- Operator unit CDSA-D3-RV (8126915)
|
0.1.0.9 08/06/2020
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M8-3P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M12-5P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M8-3P
Supported systems:
- Digital input module CPX-AP-I-8DI-M8-3P (8086600)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M12-5P
Supported systems:
- Digital input module CPX-AP-I-8DI-M12-5P (8086602)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4IOL-M12
Supported systems:
- IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
- Remote I/O system CPX-AP-I (8094920)
|
1.6.12 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4AI-U-I-RTD-M12
Supported systems:
- Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
- Remote I/O system CPX-AP-I (8094920)
|
1.7.1 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VAEM-L1-S-12-AP
Supported systems:
- Pneumatic interface VAEM-L1-S-12-AP (8081922)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VAEM-L1-S-24-AP
Supported systems:
- Electrical interface VAEM-L1-S-24-AP (8081923)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VMPAL-EPL-AP
Supported systems:
- End plate VMPAL-EPL-AP (8087171)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI-M8-3P
Supported systems:
- Digital input module CPX-AP-I-4DI-M8-3P (8086605)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-PN-M12
Supported systems:
- PROFINET interface CPX-AP-I-PN-M12 (8086607)
- Remote I/O system CPX-AP-I (8094920)
|
v1.6.5 07/10/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VABA-S6-1-AP
Supported systems:
- Electrical interface VABA-S6-1-AP (8152356)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-A-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-A-EC-M12 (8129243)
- Remote I/O system CPX-AP-A (8079933)
|
v1.9.5 29/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-A-EP-M12
Supported systems:
- EtherNet/IP interface CPX-AP-A-EP-M12 (8129244)
- Remote I/O system CPX-AP-A (8079933)
|
v1.8.4 28/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-A-4IOL-M12
Supported systems:
- IO-Link Master CPX-AP-A-4IOL-M12 (8129114)
- Remote I/O system CPX-AP-A (8079933)
|
1.6.12 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-A-PN-M12
Supported systems:
- PROFINET interface CPX-AP-A-PN-M12 (8129241)
- Remote I/O system CPX-AP-A (8079933)
|
v1.6.5 07/10/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-A-PN-CU
Supported systems:
- PROFINET interface CPX-AP-A-PN-CU (8129245)
- Remote I/O system CPX-AP-A (8079933)
|
v1.6.5 07/10/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware parallel VABX-A-P-EL-E12-APA
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-APA-SHUH (8189594)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Subbase kit VABX...(8000870)
|
1.126.10 22/10/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware parallel VABX-A-P-EL-E12-API
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-API-SHUH (8189592)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Subbase kit VABX...(8000870)
|
1.126.10 29/10/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware serial VABX-A-S-EL-E12-API-SHUH
- 8189593 / Interface VABX-A-S-EL-E12-API-SHUH
- 8000805 / used in complete terminal VTUX-A-S-...
- 8000815 / used in complete terminal VTUX-A-S-APA-...
- 8000870 / VABX...
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VMPA-AP-EPL-E
Supported systems:
- Pneumatic interface VMPA-AP-EPL-E (8137154)
- Remote I/O system CPX-AP-A (8079933)
|
1.6.0 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VMPA-AP-EPL-G
Supported systems:
- Pneumatic interface VMPA-AP-EPL-G (8137156)
- Remote I/O system CPX-AP-A (8079933)
|
1.6.0 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware VABA-S6-1-X5-F4
Supported systems:
- Pneumatic interface VABA-S6-1-X5-F4 (8154039)
- Remote I/O system CPX-AP-A (8079933)
|
1.126.4 25/06/2026
|
FirmwareFile and language versions
|