|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.9.1.1 24/07/2025
|
CommissioningFile and language versions
|
|
Festo Automation Suite - Extension
Parameterization of IO-Link devices connected to a Festo IO-Link master
This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.
|
2.10.0.16 16/06/2025
|
CommissioningFile and language versions
|
|
Firmware
Firmware CPX-AP-I-EP-M12
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
|
v1.7.4 13/05/2025
|
FirmwareFile and language versions
|
|
Firmware
Firmware CPX-AP-I-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
|
v1.8.4 13/05/2025
|
FirmwareFile and language versions
|
|
Firmware
Supported systems:
- Operator unit CDSA-D3-RV (8126915)
|
0.1.0.9 08/06/2020
|
FirmwareFile and language versions
|
|
Firmware
Firmware CPX-AP-I-PN-M12
Supported systems:
- automation system CPX-AP-I (8094920)
- PROFINET interface CPX-AP-I-PN-M12 (8086607)
|
V1.5.15 11/07/2025
|
FirmwareFile and language versions
|
|
Firmware
Firmware CPX-AP-A-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-A-EC-M12 (8129243)
- Remote I/O system CPX-AP-A (8079933)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Ventilinsel VTUX-A-S- (8000805)
- Ventilinsel VTUX-A-S-APA- (8000815)
|
v1.8.4 13/05/2025
|
FirmwareFile and language versions
|
|
Firmware
Firmware VABX-A-P-EL-E12-APA
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-APA-SHUH (8189594)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
|
v1.122.7 08/05/2025
|
FirmwareFile and language versions
|
|
Firmware
Firmware VABX-A-P-EL-E12-API
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-API-SHUH (8189592)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
|
v1.122.7 08/05/2025
|
FirmwareFile and language versions
|
|
Firmware
Firmware VABX-A-S-EL-E12-API-SHUH
- 8189593 / Interface VABX-A-S-EL-E12-API-SHUH
|
v1.122.7 08/05/2025
|
FirmwareFile and language versions
|
|
Firmware
IO-Link firmware for VTUX parallel interface
Supported systems:
- Manifold sub-base VABX-A-P-EL-E12-IOL-SHUH (8189591)
- Manifold sub-base VABX-A-P-EL-E12-IOS-SHUH (8189590)
|
V1.3.0 20/08/2024
|
FirmwareFile and language versions
|
|
Firmware
Firmware for serial vacuum subbase (VBH)
Supported systems: VABX-A-S-VE-BH-VBxxH (VBH)
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
|
V1.5.4 25/03/2025
|
FirmwareFile and language versions
|
|
Firmware
Firmware for serial vacuum subbase (VBL)
Supported systems: VABX-A-S-VE-BH-VBxxL (VBL)
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
|
V1.5.4 25/03/2025
|
FirmwareFile and language versions
|
|
Firmware CPX-AP-L-16NDI
|
v1.122.6 08/05/2025
|
FirmwareFile and language versions
|
|
Firmware CPX-AP-L-16NDI8NDO
|
v1.122.6 08/05/2025
|
FirmwareFile and language versions
|
|
EtherCAT XML
Supported systems:
- bus module CPX-E-EC (4080498)
|
11/12/2018
|
Device description fileFile and language versions
|
|
Ethernet/IP EDS
CPX-AP-I-EP EDS
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
|
2023-12-07 06/03/2024
|
Device description fileFile and language versions
|
|
IO-Link IODD for VTUX
Device Description Files
Supported systems: ---VTUX parallel---
VABX-A-P-EL-E12-IOL-SHUH (8189590)
VABX-A-P-EL-E12-IOS-SHUH (8189591)
|
V1.2.5 30/11/2023
|
Device description fileFile and language versions
|
|
PROFINET GSDML
Supported systems:
- Bus node CTEU-PN (2201471)
- Bus node CTEU-PN-EX1C (8107589)
|
2023-09-15
|
Device description fileFile and language versions
|
|
CODESYS SoftMotion
CODESYS SoftMotion package
Supported systems:
- automation system CPX-E /-EX1E (5237644)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- Operator unit CDSA-D3-RV (8126915)
|
4.17.0.0 11/10/2024
|
Function elementsFile and language versions
|
|
Festo Robotic & FTL
Software package for motion & robotic
Supported systems:
- automation system CPX-E /-EX1E (5237644)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- operator unit CDSA-D3-RV (8126915)
|
1.2.0.3 11/10/2024
|
Function elementsFile and language versions
|
|
Festo Robotic & FTL Extension for Visual Studio Code
The Visual Studio (VS) Code extension adds script language support for FTL (Festo Teach Language) to VS Code. It allows FTL programming of (robotic) applications that are controlled by Festo PLCs on CODESYS basis. The extension communicates via TCP/IP with the Festo PLC which has to be enabled by the user.
|
1.9.21 10/06/2025
|
Function elementsFile and language versions
|
|
Function blocks Lenze
SM-Drive function blocks for Lenze PLC Desinger
SoftMotion (SM-Drive) library for servo drives with EtherCAT (CiA402) in the PLC Desinger development environment from Lenze.
Supported systems:
- servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
- servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
- servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
- servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
- servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
- servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
- servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
- servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
|
3.23.32.0 28/02/2023
|
Function elementsFile and language versions
|
|
Function blocks Rockwell
Parameterisation and control Motion Terminal VTEM
Library valid as of FW version 4.26.x
Library for Rockwell controllers
Created with Rockwell RSLogix 5000 v16.05.00
Supported systems:
- Motion Terminal VTEM (8047502)
|
V31.3.05 12/11/2024
|
Function elementsFile and language versions
|
|
Target Support Package CODESYS
Supported systems:
- automation system CPX-E /-EX1E (5237644)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
|
3.5.18.36 19/10/2023
|
Target support packageFile and language versions
|
|
Vision Sensor Configuration Studio
Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX
- Description: Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX mit Funktionen zum Ändern der Firmware, Einstellen der Netzwerkeigenschaften, Einrichten der Vision Sensoren, Erstellen der Prüfprogramme und zum Berechnen der optischen Verhältnisse. Die Software besteht aus den Modulen "Vision Sensor Device Manager", "Vision Sensor Configuration Studio" und "Vision Sensor Visualisation Studio" sowie dem Optik-Berechnungstool „SBS Calculator.
|
V2.4.4.4. build 15 10/05/2023
|
ConfigurationFile and language versions
|
|
URCap Software DHEF
Supported systems:
- adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
|
1.1.1 29/06/2020
|
DriverFile and language versions
|
|
URCap Software EHPS
Supported systems:
- parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
- parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
- parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
|
1.1.3 29/06/2020
|
DriverFile and language versions
|
|
VDMA library
Soft-start and exhaust valves
Various software tools (Sistema from IFA, PAScal from Pilz, TIA from Siemens, EPLAN) can be used to evaluate safety-related parts of control systems in accordance with ISO 13849-1. To make working with these software tools as easy and convenient as possible, various libraries are provided for the VDMA 66413 interface. Here: VDMA library with reliability parameters for the soft-start and quick exhaust valves of the MS..-SV-... series.
|
1.10 05/02/2024
|
SoftwareFile and language versions
|