• 제품
  • 다운로드
  • 다이어그램

The ADN is extremely compact, lightweight and focused on the essentials. Its sturdy design to ISO and more than 350 variants in a wide range of sizes, lengths and cushioning options make it an extremely attractive option for many applications.

More options than the standard

  • From ⌀ 12 to 125 mm
  • Customised variants can be easily configured online
  • Extensive range of mounting accessories for virtually any installation situation

Greater performance – for maximum system productivity

  • High speeds and machine cycles can be achieved thanks to excellent running properties and outstanding cushioning characteristics
  • Up to 50% less installation space compared to large standards-based cylinders in line with ISO 15552
  • Systematically well thought-out: 1 proximity switch that can be used in T-slots on 3 sides for all sizes, as well as many other cylinder series

With self-adjusting cushioning PPS

  • No time-consuming setting and readjustment needed
  • Process reliable, as there is no need for any adjustment
  • Reduced vibrations and noise