Pneumatic connection technology >
Standard O.D. tubing
Type
O.D.
I.D.
Temperature-
dependent
operating pressure
Ambient
temperature
Description
Plastic tubing
PAN
4 ... 16 mm
2.9 ... 12 mm
-0.95 ... 19 bar
-30 ... 80°C
• High thermal and mechanical load
capacities
• High resistance to microbes
• Polyamide
• Operating media: compressed air,
vacuum
online:
pan
Plastic tubing
PAN-V0
6 ... 14 mm
-0.95 ... 12 bar
-30 ... 90°C
• Double-sheath tubing
• PVC, polyamide
• Flame retardant to UL 94 V0
• Operating media: compressed air,
vacuum, water, mineral oil
• High resistance to microbes, UV
radiation
• Suitable for use with energy chains
online:
Plastic tubing
PLN
4 ... 16 mm
2.9 ... 12 mm
-0.95 ... 14 bar
-30 ... 80°C
• High resistance to chemicals,
microbes, hydrolysis
• Approved for foodstuffs
• Resistant to most cleaning agents and
lubricants
• Operating media: compressed air,
vacuum, water
• Polyethylene
• RoHS-compliant
online:
pln
Standard I.D. tubing
Type
O.D.
I.D.
Temperature-
dependent
operating pressure
Ambient
temperature
Description
Plastic tubing
PU, PU-DUO
11.6 ... 17.6 mm 9 ... 13 mm
-0.95 ... 10 bar
-35 ... 60°C
• Highly flexible plastic tubing
• High resistance to abrasion and kinks
• Polyurethane with reinforcing fabric
• Operating media: compressed air,
vacuum
online:
pu
Rubber hose
P
13 ... 31 mm
6 ... 19 mm
-0.95 ... 16 bar
-20 ... 80°C
• P-6 and P-9: nitrile rubber
• P-13 and P-19: ethylene propylene
rubber, styrene butadiene rubber
• With textile reinforcement for female
hose connector N
• Operating media: compressed air,
vacuum, water
online:
p
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
113
1414
1...,105,106,107,108,109,110,111,112,113,114 116,117,118,119,120,121,122,123,124,125,...127