Pneumatic connection technology >
Software tool
Tubing selection
Simply enter parameters such as working
pressure, chemicals and required resistance
to cleaning agents and have the program
calculate the right tubing for your
application.
This tool can be found
in the electronic catalogue via the blue
icons in the product tree underneath the
search field, or
on the website under Support in the
Engineering software area, or
on the DVD under Selection and sizing.
Standard O.D. tubing
Type
O.D.
I.D.
Temperature-
dependent
operating pressure
Ambient
temperature
Description
Plastic tubing,
DUO tubing
PUN, PUN-DUO
3 ... 16 mm
2.1 ... 11 mm
-0.95 ... 10 bar
-35 ... 60°C
Highly flexible plastic tubing
Polyurethane
RoHS-compliant
Operating media: compressed air,
vacuum
Suitable for use with energy chains
High resistance to stress cracks
Designed as DUO tubing
online:
Plastic tubing,
DUO tubing
PUN-H,
PUN-H-DUO
2 ... 16 mm
1.2 ... 11 mm
-0.95 ... 10 bar
-35 ... 60°C
Polyurethane
Designed as DUO tubing
Operating media: compressed air,
vacuum, water
Approved for use in the food industry
High resistance to microbes and
hydrolysis
Suitable for use with energy chains
online:
Plastic tubing
PUN-V0
4 ... 16 mm
2 ... 11.8 mm
-0.95 ... 30 bar
-35 ... 60°C
Highly flexible single-sheath plastic
tubing
Flame retardant in accordance with UL
94 V0 ... V2
For use in the immediate vicinity of
welding applications
Polyurethane
Operating media: compressed air,
vacuum
High resistance to microbes and
hydrolysis
online:
112
/
...
Systems, solutions and expertise for the automotive industry and its suppliers Subject to change 2012/08
1414