Sensors >
Pressure and vacuum sensors
Type
Pressure
measuring
range
Switching
element
function
Pneumatic
connection
Electrical
connection
Display type Description
Pressure sensor
SDE5
-1 ... 10 bar
N/O contact,
Switchable,
N/C contact
QS-1/4,
QS-4,
QS-5/32,
QS-6
3-wire,
3-pin,
Cable,
M8x1,
Plug,
To EN 60947-
5-2,
Round design
• Programmable and configurable
pressure switch for simple pressure
sensing tasks
• Trigger/window comparator
• Teach-in function for programming
• Integrated microprocessor
• Switching status indicated by an LED
visible from all sides
• Certification: c UL us listed (OL),
C-Tick
online:
Pressure sensor
SDE3
-1 ... 10 bar
Switchable
QS-4,
QS-5/32
4-pin,
5-pin,
Cable,
Cable with
plug,
M12x1,
M8x1,
Plug,
To EN 60947-
5-2,
Round design
Illuminated
LCD
• Five pressure measuring ranges
• Measurement of relative or differential
pressure or 2 independent pressure
inputs
• Switching output 2x PNP or 2x NPN
• Numerical and graphical pressure
display
• Via H-rail, via wall/surface
bracket, front panel mounting,
via through-holes
• Certification: C-Tick, ATEX, c UL us -
Listed (OL)
online:
Pressure sensor
SDE1
-1 ... 10 bar
Switchable
G1/8,
QS-4,
R1/4,
R1/8
3-pin,
4-pin,
5-pin,
Cable with
plug,
M12x1,
M8x1,
Plug,
To EN 60947-
5-2,
Round design
Illuminated
LCD,
Back
illuminated
LCD
• Five pressure measuring ranges
• Measurement of relative or differential
pressure
• Switching outputs PNP, NPN and with
analogue current or voltage output
• LCD or illuminated LCD display
• Via H-rail, via wall/surface bracket,
mounting on service unit, front panel
mounting
• Certification: c UL us listed (OL),
C-Tick
online:
Pressure sensor
SPAB
-1 ... 10 bar
Switchable
Male thread
G1/8,
Male thread
NPT1/8-27,
Male thread
R1/8,
Female thread
M5
4-wire,
4-pin,
Cable,
M8x1,
Plug,
To EN 60947-
5-2,
Round design,
Square design
Illuminated
LCD, multi-
colour
• Relative pressure measurement
• Switching output PNP, NPN and
analogue output
• Two-part, multi-coloured display
• Simple commissioning thanks to
intuitive operation
• Compact design 30x30 mm
• Certification: c UL us listed (OL),
C-Tick
online:
90
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
111
1...,82,83,84,85,86,87,88,89,90,91 93,94,95,96,97,98,99,100,101,102,...127