Compressed air preparation >
Pressure boosters
Type
Pneumatic connection 1 Output pressure 2
Supply pressure 1
Description
Pressure booster
DPA
G1/4,
G3/8,
G1/2
4 ... 16 bar
2 ... 10 bar
• Minimal loss of volume due to valve
activation
• Designed as a pressure booster/air
reservoir combination
• Any mounting position
• Short filling times
• Long service life
• Compact design
• Available with sensing option
online:
dpa
Pressure indicators
Type
Type of
mounting
Display range
Pneumatic
connection
Operating
pressure
Measurement
accuracy class Description
Pressure gauge
MA, MAP
In-line
installation
0 ... 25 bar
G1/8,
G1/4,
M5,
QS-4,
QS-6,
QS-8,
R1/8,
R1/4
0 ... 25 bar
1.6,
2.5,
4,
5
• Designs based on DIN EN 837-1,
available with red-green range
• Precision pressure gauge
• Accuracy of measurement class MA:
2.5, MAP: 1.6
• Pneumatic connection via R, metric or
G thread, push-in connector
• Display units bar, psi, MPa
online:
ma
Flanged pressure
gauge
FMA
Front panel
mounting
0 ... 16 bar
G1/4
0 ... 16 bar
1.6,
2.5
• Design to DIN ISO 837-1
• Pneumatic connection via G thread
• Front panel mounting
• Display units bar, psi
online:
fma
Flanged
precision
pressure gauge
FMAP
Front panel
mounting
0 ... 16 bar
G1/4
0 ... 16 bar
1
• Complies with standard DIN EN 837-1
• Pneumatic connection via G thread
• Display units bar, psi
• Front panel mounting
online:
Vacuum gauge
VAM, FVAM
Front panel
mounting,
Screw-in
-1 bar,
-1 ... 9 bar
G1/8,
G1/4,
R1/8,
R1/4
-1 bar,
-1 ... 9 bar
2.5
• Designs based on standard DIN EN
837-1, available with red-green range
• Pneumatic connection via R, G thread
• Screw-in or front panel mounting
• Double or single scale
• Display units bar, inHg, psi
online:
vam
Pressure gauge
PAGN
In-line
installation
0 ... 16 bar
QSP...10
0 ... 16 bar
2.5,
4
• Display units bar, psi
• Pneumatic connection via QSP-10
• Mounting via retaining clamp
online:
110
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1313
1...,102,103,104,105,106,107,108,109,110,111 113,114,115,116,117,118,119,120,121,122,...127