Sensors >
Flow sensors
Type
Flow
measuring
range
Operating
medium
Operating
pressure
Pneumatic
connection
Electrical
connection
Description
Flow sensor
SFE3
0.05 ... 50
l/min
Compressed
air to ISO
8573-1:2010
[1:4:2],
Nitrogen
-0.7 ... 7 bar
Female thread
G1/8,
QS-6
Cable
• Flow sensor with integrated digital
display
• With unidirectional flow input
• Mounting: via through-holes or
mounting bracket
• Electrical connection via open cable
end
• Cable length 1 m
• Certification: C-Tick
online:
Flow sensor
SFET
-10 ... 50 l/min Compressed
air to ISO
8573-1:2010
[1:4:2],
Nitrogen
-0.9 ... 7 bar
Female thread
G1/8,
QS-4,
QS-6
Cable
• With unidirectional (SFET-F) or
bidirectional (SFET-R) flow input
• Mounting: via through-holes or
mounting bracket
• Electrical connection via open cable
end
• Cable length 1, 3 m
• Certification: C-Tick
online:
Flow sensor
SFAB
0.1 ... 1,000
l/min
Compressed
air to ISO
8573-1:2010
[6:4:4],
Compressed
air to ISO
8573-1:2010
[7:4:4],
Nitrogen
0 ... 10 bar
QS-1/4,
QS-5/16,
QS-3/8,
QS-6,
QS-8,
QS-10,
QS-12
5-pin,
M12x1,
Straight plug
• Flow sensor with integrated digital
display
• With unidirectional flow input
• Mounting: H-rail mounting, wall or
surface mounting
• Certification: C-Tick
online:
Flow sensor
SFAM
10 ... 15,000
l/min
Compressed
air to ISO
8573-1:2010
[7:4:4],
Nitrogen
0 ... 16 bar
Manifold
module,
G1,
G1 1/2,
G1/2,
NPT1 1/2-11
1/2,
NPT1-11 1/2,
NPT1/2-14
5-pin,
M12x1,
Straight plug
• Stand-alone device or combined with
MS series service units
• Supplies absolute flow information
and accumulated air consumption
measurement
• Covers large measuring range with
specified precision thanks to high
dynamic response
• Large, illuminated LCD display
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
91
111
1...,83,84,85,86,87,88,89,90,91,92 94,95,96,97,98,99,100,101,102,103,...127