Compressed air preparation >
Compressed air distribution units: MS series
Type
Pneumatic connection 1
Standard nominal flow rate
in main flow direction 1->2 Operating pressure
Description
Distributor block
MS4-FRM,
MS6-FRM,
MS9-FRM,
MS12-FRM
Manifold module,
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1,
G1 1/4,
G1 1/2,
NPT1/2-14,
NPT3/4-14,
NPT1-11 1/2,
NPT1 1/4-11 1/2,
NPT1 1/2-11 1/2
1,200 ... 50,000 l/min
0 ... 20 bar
• Designs with integrated non-return
function, with pressure switch
• Pneumatic manifold with 4
connections
• Can be used as an intermediate
distributor for varying air qualities
• Outlet at top and bottom
• Available with pressure sensor with
display
• Sizes: 4, 6, 9, 12
• Grid dimension 40, 62, 90, 124 mm
online:
Distributor block
MS4-FRM-FRZ,
MS6-FRM-FRZ
G1/4,
G1/2
4,050 ... 14,600 l/min
0 ... 20 bar
• Pneumatic manifold with 4
connections
• Outlet at top and bottom
• Can be used as an intermediate
distributor for varying air qualities
• Can be used as an intermediate
distributor between two pressure
regulators with large rotary knob with
pressure gauge on size MS4
• Sizes: 4, 6
• Grid dimension 40, 62 mm
online:
Condensate drains
Type
Pneumatic
connection
Pneumatic
connection 1
Pneumatic
connection 2
Operating pressure Description
Condensate
drain
WA
M9
0 ... 16 bar
• For attachment to service units and
compressed air networks/systems
• Automatic emptying after the max. fill
level has been reached
• Automatic emptying after the
operating pressure p < 0.5 bar is
switched off
• Manual actuation during operation is
possible
online:
wa
Condensate
drain
PWEA
G1/2
0.8 ... 16 bar
• Fully automatic condensate drain with
integrated electrical controller
• Interface for communicating with
master control device
• Reliable thanks to non-contacting
capacitive sensor
• Can be used with service units or
simply in piping systems
• Ready status and switching status
indicated via LEDs and electrical
interface
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
109
1313
1...,101,102,103,104,105,106,107,108,109,110 112,113,114,115,116,117,118,119,120,121,...127