Sensors >
Inductive sensors
Type
Size
Switching
output
Switching
element
function
Electrical
connection
Operating
voltage range
DC
Description
Proximity sensor
SIEN
4 mm,
6.5 mm,
M12,
M12x1,
M18,
M18x1,
M30,
M30x1.5,
M5x0.5,
M8x1
NPN,
PNP
N/O contact,
N/C contact
3-wire,
3-pin,
Cable,
M12x1,
M8x1,
Plug
10 ... 30 V
• With standard switching distance
• For DC voltage
• Round design
• Metric thread
• Flush or non-flush mounting
• With switching status display
• Design with metal housing
• Design with polyamide housing
online:
Proximity sensor
SIED
M12,
M18,
M30
Non-
contacting,
2-wire
N/O contact,
N/C contact
2-wire,
2-pin,
Cable,
M12x1,
Plug
10 ... 320 V • With standard switching distance
• For DC and AC voltage
• Metric thread
• Flush or non-flush mounting
• With switching status display
• Design with metal or polyamide
housing
online:
Proximity sensor
SIES
12x26x40 mm,
15x20x30 mm,
40x40x120
mm,
5x5x25 mm,
8x8x40 mm
NPN,
PNP
Antivalent,
N/O contact,
N/C contact
3-wire,
3-pin,
Cable,
Cable with
plug,
M8x1,
Screw
terminal,
Plug,
Rotatable
thread
10 ... 30 V
• Block design
• Flush mounting
• With switching status display
online:
Proximity sensor
SIEH
3 mm,
M12,
M18
NPN,
PNP
N/O contact,
N/C contact
3-wire,
3-pin,
Cable,
Cable with
plug,
M12x1,
M8x1,
Plug
10 ... 30 V
• With increased switching distance
• Flush mounting
• Metric thread
• With switching status display
• Design with stainless steel housing
online:
Proximity sensor
SIEA
M8,
M12,
M18,
M30
3-pin,
4-pin,
M12x1,
M8x1,
Plug
15 ... 30 V
• With analogue output
• Flush mounting
• Metric thread
online:
Proximity sensor
SIEF
40x40x65 mm,
M8,
M12,
M18,
M30
NPN,
PNP
Antivalent,
N/O contact
3-wire,
3-pin,
4-pin,
Fixcon,
Cable,
M12x1,
M8x1,
Plug
10 ... 30 V
• Reduction factor 1 for all metals
• Welding field immune
• Flush, partially flush or non-flush
mounting
• With switching status display
• Design with housing resistant to
welding spatter
online:
92
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
111
1...,84,85,86,87,88,89,90,91,92,93 95,96,97,98,99,100,101,102,103,104,...127