- AX Smartenance SAP Connector (SSC)
The AX Smartenance SAP Connector (SSC) is the smart solution for mapping the SAP PM process onto a user-friendly and fast interface – both in the browser and via mobile apps.
- - Festo AX Motion Insights Electric
Avoid machine downtimes due to component failure with continuous AI-based monitoring of your electromechanical drives. Our industrial app AX Motion Insights Electric makes it easy to get started with condition-based maintenance of the electric drive chain: thanks to standardized AI models and a user-friendly UI, commissioning and operation is just a few clicks away. Start your AI journey now!
- - Festo Positioning CNC Robotics (FPosCR)
With our FPosCR application software library, different motion and robotics solutions can be created quickly and safely.
- - FESS Portal - Pneumatics Sustainability Check - Subscription License
The FESS Portal is a web-based platform and a mobile app for the on-site capture of compressed air energy efficiency measures and for the quantification of energy losses, costs, and savings in real time.
- - Festo Learning Experience for Industry – 1-Year-Subscription
The Festo Learning Experience (LX) for Industry is our all-in-one plattform solution for digital learning with access to all contents, features and the AI supported authoring tool - for your perfect Learning Experience from small to large enterprises.
- - Festo AX Energy Insights
Full transparency over the consumption of pneumatic and electrical energy in your machines and systems, and detect leaks early to save valuable energy thanks to integrated AI-based automatic leak detection. Our Industrial App Energy Insights simplifies the entry into energy monitoring: With various options for sensor integration, an open sensor concept, and integrated AI models, you can establish comprehensive energy monitoring in just a few steps. Start your journey towards energy-efficient automation now!
- FluidSIM 365 – 1 year subscription
FluidSIM 365 is an application for creating and simulating electrical and electronic, pneumatic and hydraulic circuits. Valuable technical skills are learned by designing circuits and simulating them interactively. FluidSIM 365 licenses can be used for FluidSIM on Windows, in the browser and in Festo LX.
- - Festo AX Motion Insights Pneumatic
Avoid machine downtimes due to component failure with continuous AI-based cylinder monitoring. Our AX Motion Insights Pneumatic industrial app makes it easy to get started with condition-based maintenance of pneumatic components: Thanks to standardized AI models and a user-friendly UI, commissioning is done with just a few mouse clicks. Start your AI journey now!
- - Festo AX Data Access
The IOT gateway software Festo AX Data Access retrieves data from Festo components and makes it available via MQTT. It is the simple way to set up data-driven solutions with data from Festo components, e.g. for energy or condition monitoring.
- - Ustawiany poziom ciśnienia (ECO)
Oszczędność energii poprzez stosowanie kilku poziomów ciśnienia. Wystarczy zmniejszyć ciśnienie dla wybranych ruchów do dowolnego, zredukowanego poziomu. Ponadto istnieje też możliwość sterowania prędkością poprzez ustawienia dławienia.
- - CPX-E-CEC Motion & Robotic - PTP License
The software license Motion & Robotik for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.
- - CPX-E-CEC Motion & Robotic - CP License
The software license Motion & Robotic for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.
- - Flow Control
Digitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases.
- - FluidDraw 365
FluidDraw umożliwia szybkie i łatwe tworzenie schematów obwodów pneumatycznych, hydraulicznych i elektrycznych. Oprogramowanie ułatwia tworzenie dokumentacji kompletnych instalacji, a także prostych szkiców.
- - Proporcjonalna regulacja ciśnienia
Oszczędność przestrzeni zabudowy i niższe koszty sprzętu, dzięki możliwości wykorzystania na jednej pozycji zaworowej dwóch niezależnych zaworów proporcjonalnych ciśnienia – mogą one również pracować w zakresie podciśnienia!
- - Proporcjonalna regulacja ciśnienia bazująca na parametrach układu
Dzięki regulacji bazującej na parametrach układu nie trzeba stosować zewnętrznych czujników. Dzięki zapamiętaniu kilku parametrów brzegowych układu, takich jak długość i średnica przewodu oraz wielkość siłownika, inteligentny regulator gwarantuje maksymalną dokładność, ponieważ w przypadku tej aplikacji możliwa jest kompensacja spadku ciśnienia w przewodzie i objętości z wykorzystaniem techniki regulacji.
- - Soft Stop
Skróć czasy cyklu nawet o 70%! Dzięki funkcji Soft Stop, możliwe jest zastosowanie dynamicznego, a jednocześnie delikatnego pozycjonowania bez potrzeby stosowania podatnych na zużycie amortyzatorów. Pozwala to skrócić czas konserwacji i zwiększyć czas dostępności systemu, co przekłada się na wzrost produktywności.
- - Diagnostyka przecieków
Mniej przestojów i szybsze wykrywanie usterek dzięki konserwacji prewencyjnej. Osobne cykle diagnostyczne i określone wartości progowe pozwalają na wykrycie i zlokalizowanie poszczególnych przecieków w aplikacji obsługiwanej przez Festo Motion Terminal.
- - Directional control valve functions
Maximum flexibility for special purpose machines as well as for handling systems in series production. You can modify standard directional control valve functions such as 4/2, 4/3 and 3/2 at any time and as often as necessary, even during operation. This enables you to respond to a large number of requirements at the touch of a button.
- - Napęd ECO
Ogranicz koszty sterując siłownikiem za pomocą minimalnego ciśnienia wymaganego dla danego obciążenia. Dzięki temu, ciśnienie w komorze napędu nie wzrasta w końcowej fazie ruchu. Pozwala to zaoszczędzić nawet do 70% energii. Dla pojedynczego siłownika DSBC-32-100 z obciążeniem 2 kg i cyklu 5s oznacza to ok. 220 PLN oszczędności w ciągu roku.
- - Zadany czas ruchu
Szybkie i łatwe uruchomienie oraz płynne działanie wymaga wyłącznie wprowadzenia czasu ruchu do przodu i do tyłu. Uczenie czasu ruchu opiera się na dostosowaniu funkcji dławienia powietrza na wylocie i pozwala go utrzymać. System automatycznie reguluje wartości, jeżeli warunki pracy ulegną zmianie np. na skutek zużycia części.
- - Biblioteka monitorowania stanu dla systemu manipulacyjnego Festo
Jeden program spełniający wymagania obsługi, zużycia energii i monitorowania procesów produkcji! Dodatkowy pakiet oprogramowania do monitorowania stanu umożliwia monitorowanie parametrów roboczych i bieżących wartości systemów manipulacyjnych Festo.
- - Biblioteka Positioning Basic Library
Biblioteka Festo Positioning Basic Library zapewnia podstawowe funkcje do uruchamiania i pozycjonowania systemów manipulacyjnych Festo.
- - Positioning
Position freely over the entire working stroke and control the cylinder movement using limit values for the speed, acceleration and jerk parameters. Gentle positioning is possible by specifying the limit values. For selected series up to strokes of 300 mm.
- - Schematic Solution Eplan Project
Aplikacja „Schematic Solution” umożliwia w ciągu zaledwie kilku minut utworzenie kompletnego projektu Eplan dostosowanego do indywidualnej konfiguracji wyspy zaworowej! Oszczędź czas i zyskaj pewność: Pobierz kompletny projekt Eplan dopasowany do Twojej wyspy zaworowej Festo.
-