Sensors >
Inductive sensors
Type
Size
Switching
output
Switching
element
function
Electrical
connection
Operating
voltage range
DC
Description
Proximity sensor
SIES-8M
T-slot
NPN,
PNP
N/O contact,
N/C contact
3-wire,
3-pin,
Cable,
Cable with
plug,
M8x1,
Rotatable
thread
10 ... 30 V
• Suitable for position sensing for
electric axes EGC and grippers with
T-slot
• With 2 LEDs for better visibility
• Flush mounting
online:
Opto-electronic sensors
Type
Method of
measurement
Working range Size
Type of light
Switching
output
Description
Opto-electronic
sensor
SOEG
Distance
sensor,
Through-beam
sensor,
Receiver,
Fibre-optic
unit,
Retro-reflective
sensor,
Diffuse sensor,
Background
suppression
sensor,
Transmitter,
For transparent
objects
0 ... 20,000
mm
20x32x12 mm,
30x30x15 mm,
4 mm,
50x50x17 mm,
M12,
M12x1,
M18,
M18x1,
M5x0.5
Infrared,
Red,
Red polarised
NPN,
PNP
• Variants: standard diffuse sensor,
with cylindrical light beam or with
background suppression, laser
retro-reflective sensor also for
transparent objects, through-beam
sensor, fibre-optic unit, distance
sensor
• Round design, block design
• Setting option: potentiometer,
teach-in
• Electrical connection via open cable
end or plug
online:
Opto-electronic
sensor
SOEL
Distance
sensor,
Retro-reflective
sensor,
Diffuse sensor,
Background
suppression
sensor
0 ... 20,000
mm
20x32x12 mm,
50x50x17 mm
Laser,
Red,
Red polarised
NPN,
PNP
• Laser sensor
• Variants: diffuse sensor as contrast
sensor also with background
suppression, retro-reflective sensor,
distance sensor
• Setting option: teach-in,
potentiometer
• Electrical connection via open cable
end or plug
online:
Colour sensor
SOEC
Colour sensor
12 ... 32 mm 50x50x17 mm White
PNP
• Diffuse sensor
• Block design
• Setting option: teach-in
• Electrical connection via M12x1 plug,
8-pin
• Display via 7 LEDs
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
93
111
1...,85,86,87,88,89,90,91,92,93,94 96,97,98,99,100,101,102,103,104,105,...127