Compressed air preparation >
Air dryers: MS series
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Operating
pressure
Pressure dew
point
Pressure dew
point reduction Description
Membrane air
dryer
MS4-LDM1,
MS6-LDM1
G1/8,
G1/4,
G3/8,
G1/2
50 ... 400 l/min 3 ... 12.5 bar
20 K
• Final dryer with excellent operational
reliability
• Suitable for use as an individual
device or for integration into existing
service unit combinations
• Flow rate-dependent dew point
reduction
• Wear-free function requiring no
external energy
• Sizes: 4, 6
• Grid dimension 40, 62 mm
online:
Air dryers: Individual devices
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Operating
pressure
Pressure dew
point
Pressure dew
point reduction Description
Adsorption dryer
PDAD
G3/8,
G1/2
10 ... 1,000
l/min
-40°C
• Ideal for decentralised compressed air
drying
• Extends the service life of pneumatic
components
• Additional filtering of oil and
particulates
• Defined pressure dew point
• High flow rate
• Low purge air consumption and noise
levels
online:
Compressed air distribution units: D series
Type
Pneumatic connection 1
Standard nominal flow rate
in main flow direction 1->2 Operating pressure
Description
Branching
module
FRM
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
1,100 ... 20,000 l/min
0 ... 16 bar
• Designs with integrated non-return
function, with pressure switch
• Several additional air connections for
greater flexibility
• Can be used as an intermediate
distributor for varying air qualities
• Sizes: mini, midi, maxi
• Grid dimension 40, 55, 66 mm
online:
frm
Distributor block
FRZ
Manifold module
• Sizes: micro, mini, midi, maxi
• Grid dimension 25, 40, 55, 66 mm
• Several additional air connections for
greater flexibility
online:
frz
108
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1313
1...,100,101,102,103,104,105,106,107,108,109 111,112,113,114,115,116,117,118,119,120,...127