Compressed air preparation >
On-off and soft-start valves: MS series
Type
Pneumatic
connection 1
Standard nominal
flow rate
Operating pressure Actuation type
Description
Soft-start valve
MS4-DE,
MS6-DE,
MS12-DE
Manifold module,
G1/8,
G1/4,
G3/8,
G1/2
1,000 ... 42,000
l/min
3 ... 18 bar
Electric
• Supply voltage 24 V DC, 110, 230 V AC
• For slowly pressurising and venting
pneumatic installations
• For advancing the drives slowly and
reliably into the initial position
• For avoiding sudden and unexpected
movements
• Adjustable switching time delay
• Sizes: 4, 6, 12
• Grid dimension 40, 62, 124 mm
online:
Soft-start and
exhaust valve
MS6-SV
G1/2
4,300 ... 5,700
l/min
3 ... 10 bar
Electric
• Complies with standard DIN EN ISO
13849-1
• For reducing pressure quickly and
reliably and for building up pressure
gradually
• A switching time delay adjusted via a
flow control valve for gradual pressure
build-up
• Available with silencer
• Supply voltage 24 V DC
• Size: 6
• Grid dimension 62 mm
online:
On-off and soft-start valves: Individual devices
Type
Pneumatic
connection 1
Standard nominal
flow rate
Operating pressure Actuation type
Description
Shut-off valve
HE-LO
G3/8,
G1/2,
G3/4,
G1
15,000 ... 10,000
l/min
1... 10 bar
Manual
• To safety standard
• For shutting off the compressed air
supply whilst simultaneously venting
systems powered by compressed air
• Can be locked in the closed position
• Screwed into piping, through-holes
for wall mounting
online:
Air dryers: D series
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Operating
pressure
Pressure dew
point
Pressure dew
point reduction Description
Membrane air
dryer
LDM1
G1/2,
G3/4,
G1
300 ... 1,000
l/min
3 ... 12.5 bar
17 ... 20 K
• Final dryer with excellent operational
reliability
• Flow rate-dependent dew point
reduction
• Wear-free function requiring no
external energy
• Size: maxi
• Grid dimension 66 mm
• Individual device with or without
connecting plates, for service unit
combination
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
107
1313
1...,99,100,101,102,103,104,105,106,107,108 110,111,112,113,114,115,116,117,118,119,...127