Sensors >
Opto-electronic sensors
Type
Method of
measurement
Working range Size
Type of light
Switching
output
Description
Fibre-optic cable
SOE4, SOOC
Fibre-optic
unit,
Through-beam
sensor,
Fixed focus,
Fork light
barrier,
Diffuse sensor
2 ... 650 mm
Red
NPN,
PNP
• Use for precise and space-saving
position sensing in electronics and
light assembly
• Operational with fibre-optic cable
SOOC as accessory
• Variants: LED display, switching and
analogue output
• Setting option: teach-in
• 4 operating modes: standard, fine
mode, fast mode, long-distance mode
• H-rail mounting or via through-holes
• With protection against mutual
interference
online:
Fork light barrier
SOOF
Fork light
barrier
Fork 120x60
mm,
Fork 30x35
mm,
Fork 50x55
mm,
Fork 80x55 mm
Red
NPN,
PNP
• Through-beam sensor with minimal
installation effort
• Design: polymer or metal
• Sturdy housing: high shock and
vibration resistance
• Protection class IP67
• Electrical connection via M8x1 plug,
3-pin
• Setting option: potentiometer or
teach-in
• LED displays
online:
Air gap sensors
Type
Sensing range
Operating pressure Display type
Operating medium Description
Air gap sensor
SOPA
20 ... 200 µm
4 ... 7 bar
Illuminated LCD,
multi-colour
Compressed air to
ISO 8573-1:2010
[7:4:4]
• Convenient solution for high-precision
contact and distance monitoring
• Setting option: teach-in or numerical
setting using three buttons
• Integrated air jet function
• Multi-coloured LCD display
• H-rail, wall mounting, via
through-holes
• Certification: C-Tick
online:
94
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
111
1...,86,87,88,89,90,91,92,93,94,95 97,98,99,100,101,102,103,104,105,106,...127