Compressed air preparation >
Lubricators: D series
Type
Pneumatic
connection 1
Standard nominal
flow rate
Operating pressure
Minimum flow
rate for lubricator
function
Description
Lubricator
LOE
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1,
M5,
M7,
QS-4,
QS-6
160 ... 9,000 l/min 0 ... 16 bar
3 ... 10 l/min
• Proportional lubricator with precision
oil metering
• Quick and easy top-up even under
pressure
• High flow rate
• Sturdy metal housing and transparent
lubricator bowl with metal bowl guard
• Oil capacity 6.5 ... 190 cm³
• Sizes: micro, mini, midi, maxi
• Grid dimension 25, 40, 55, 66 mm
online:
loe
Lubricators: MS series
Type
Pneumatic
connection 1
Standard nominal
flow rate
Operating pressure
Minimum flow
rate for lubricator
function
Description
Lubricator
MS4-LOE,
MS6-LOE,
MS9-LOE,
MS12-LOE
G1/8,
G1/4,
G3/8,
G1/2,
Internal
1,100 ... 27,000
l/min
1 ... 16 bar
40 ... 400 l/min
• Configurable proportional lubricator
with precision oil metering
• Quick and easy oil top-up even under
pressure
• Choice of flow direction: left-right,
right-left
• Oil capacity 30 ... 1,500 cm³
• Sizes: 4, 6, 9, 12
• Grid dimension 40, 60, 90, 124 mm
online:
On-off and soft-start valves: D series
Type
Pneumatic
connection 1
Standard nominal
flow rate
Operating pressure Actuation type
Description
On-off valve
HE
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
1,000 ... 10,000
l/min
0 ... 16 bar
Manual
• 3/2-way valve
• Ducted exhaust air possible via a
threaded connection
• The switching position is immediately
recognisable
• Sizes: mini, midi, maxi
• Grid dimension 40, 55, 66 mm
online:
On-off valve
HEE
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
1,000 ... 6,500
l/min
2.5 ... 16 bar
Electric
• For pressurising and venting
pneumatic installations
• With solenoid coil, without plug
socket
• Solenoid head can be repositioned by
4 x 90°
• Detenting and non-detenting manual
override
• Supply voltage 24 V DC, 110, 230 V AC
• Sizes: mini, midi, maxi
• Grid dimension 40, 55, 66 mm
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
105
1313
1...,97,98,99,100,101,102,103,104,105,106 108,109,110,111,112,113,114,115,116,117,...127