Compressed air preparation >
Regulators: MS series
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Max. pressure
hysteresis
Description
Pressure
regulator
MS4-LR, MS6-LR,
MS9-LR
G1/8,
G1/4,
G3/8,
G1/2
1,000 ...
33,000 l/min
0.3 ... 16 bar
0.8 ... 20 bar
0.25 ... 0.4 bar • Good regulation characteristics with
low hysteresis and primary pressure
compensation
• High flow rate with minimal pressure
drop
• Available with secondary venting
• Lockable rotary knob
• With pressure sensor with display and
rotary knob pressure gauge
• Sizes: 4, 6, 9
• Grid dimension 40, 62, 90 mm
online:
Pressure
regulator
MS4-LRB,
MS6-LRB
G1/4,
G1/2
300 ... 7,300
l/min
0.3 ... 16 bar
0.8 ... 20 bar
0.25 bar
• For manifold assembly with through
air supply
• For configuring a regulator manifold
with independent pressure regulation
ranges
• Good regulation characteristics with
low hysteresis and primary pressure
compensation
• Actuator lock to protect set values
against adjustment
• With and without secondary venting
• Integrated return flow option for
exhausting from output 2 to output 1
• Optional pressure sensor
• Optional rotary knob pressure gauge
online:
Pressure
regulator
MS12-LR
Manifold
module
12,000 ...
22,000 l/min
0.15 ... 16 bar
0.8 ... 21 bar
0.04 ... 0.4 bar • Good regulation characteristics with
low hysteresis and primary pressure
compensation
• High flow rate with minimal pressure
drop
• Actuator lock to protect set values
against adjustment
• With secondary venting
• Pressure gauge connection for
different fitting options
• Size: 12
• Grid dimension 124 mm
• MS12-LR-...-PO: pneumatically
actuated (pressure range determined
by means of pilot regulator)
• MS12-LR-...-PE6: electrically actuated
(pilot control by proportional pressure
regulator)
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
103
1313
1...,95,96,97,98,99,100,101,102,103,104 106,107,108,109,110,111,112,113,114,115,...127