Compressed air preparation >
Regulators: MS series
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Max. pressure
hysteresis
Description
Precision
pressure
regulator
MS6-LRP,
MS6-LRPB
G1/4,
G3/8,
G1/2
800 ... 5,000
l/min
0.05 ... 12 bar
1 ... 14 bar
0.02 bar
As individual device and for manifold
assembly
Manifold assembly with through air
supply
Good regulation characteristics with
low hysteresis and primary pressure
compensation
Actuator lock to protect set values
against adjustment
Available with pressure sensor with
display
Size: 6
Grid dimension 62 mm
online:
Electrical
pressure
regulator
MS6-LRE
G1/4,
G3/8,
G1/2
2200 ... 7,500
l/min
0.3 ... 16 bar
0.8 ... 20 bar
0.25 bar
With integrated electric drive unit for
indirectly setting the output pressure
Constant output pressure even in the
event of a power failure thanks to the
fail-safe function
Available with control unit with display
Available with integrated pressure
sensor with electrical output
With or without secondary venting
Size: 6
Grid dimension 62 mm
online:
Regulators: Individual devices
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Max. pressure
hysteresis
Description
Pressure
regulator
LR-G, LRS-G
G1/8
600 ... 700
l/min
0.5 ... 12 bar
1... 20 bar
0.2 bar
Lockable design
Sturdy design
For front panel mounting
Excellent flow rates
Precision diaphragm regulator
online:
Precision
pressure
regulator
LRP, LRPS
G1/4
800 ... 2,300
l/min
0.05 ... 10 bar
1 ... 12 bar
0.02 bar
Lockable design
Precision pressure adjustment
possible both in static and dynamic
applications
Good response characteristics during
rapid modification of supply pressure
and flow rate
Supply pressure fluctuations are
almost entirely compensated
online:
104
/
...
Systems, solutions and expertise for the automotive industry and its suppliers Subject to change 2012/08
1313