Compressed air preparation >
Filter regulators: D series, metal
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Grade of
filtration
Description
Filter regulator
LFR, LFRS
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1,
M5,
M7,
QS-4,
QS-6
110 ... 11,000
l/min
0.5 ... 12 bar
1... 16 bar
5 ... 40 µm • Space-saving design with filter and
regulator in a single unit
• Good particle separation and high
flow rate
• Good regulation characteristics with
minimal hysteresis
• Two pressure gauge connections for
flexible installation
• Setting values are secured by locking
the rotary knob
• With manual, semi-automatic or fully
automatic condensate drain
• Lockable rotary knob
online:
lfr
Filter regulators: MS series
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Grade of
filtration
Description
Filter regulator
MS4-LFR,
MS6-LFR,
MS9-LFR,
MS12-LFR
G1/8,
G1/4,
G3/8,
G1/2,
Internal
850 ... 23,000
l/min
0.3 ... 16 bar
0.8 ... 20 bar
5 ... 40 µm • Good regulation characteristics with
low hysteresis and primary pressure
compensation
• Good particle and condensate
separation
• Available with or without secondary
venting
• High flow rate
• MS4-LFR, MS6-LFR: directly actuated
diaphragm regulator, MS9-LFR: piloted
or directly actuated filter-diaphragm
regulator, MS12-LFR: piloted
diaphragm regulator without internal
air consumption
• Lockable rotary knob
• Return flow option for exhausting
from output 2 to output 1 already
integrated
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
99
1313
1...,91,92,93,94,95,96,97,98,99,100 102,103,104,105,106,107,108,109,110,111,...127