Compressed air preparation >
Service units: D series, metal
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Grade of
filtration
Description
Service unit
combination
LFR-K, LFRS-K
G1/8,
G1/4,
G3/8,
G1/2,
G3/4
575 ... 9,400
l/min
0.5 ... 12 bar
1 ... 16 bar
40 µm
• Combination of filter regulator LFR,
LFRS, branching module FRM, on-off
valve HE, HEE, soft-start valve HEL,
mounting accessories
• Sizes: micro, mini, midi, maxi
online:
Service units: MS series
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Grade of
filtration
Description
Service unit
MSB4-FRC,
MSB6-FRC
G1/8,
G1/4,
G3/8,
G1/2
800 ... 4,800
l/min
0.3 ... 12 bar
1.5 ... 20 bar
5 ... 40 µm • Sizes: 4, 6
• Filter, regulator and lubricator
functions in a single unit
• High flow rate and highly efficient in
removing contaminants
• Good regulation characteristics with
minimal pressure hysteresis
• Setting values are secured by locking
the rotary knob
online:
msb
Service unit
combination
MSB4, MSB6,
MSB9
G1/8,
G1/4,
G1/2,
G3/4,
G1,
G1 1/4,
G1 1/2,
NPT1/2-14,
NPT3/4-14,
NPT1-11 1/2,
NPT1 1/4-11
1/2,
NPT1 1/2-11
1/2
550 ... 18,000
l/min
0.5 ... 16 bar
0 ... 20 bar
0.01 ... 40 µm • Sizes: 4, 6, 9
• Combination of filter regulator
MS-LFR, filter MS-LF, fine and micro
filter MS-LFM, activated carbon filter
MS-LFX, pressure regulator MS-LR,
MS-LRB, precision pressure regulators
MS-LRP, MS-LRPB, electric pressure
regulator MS-LRE, lubricator MS-LOE,
on-off valves MS-EM, MS-EE, soft-start
valves MS-DL, MS-DE, soft-start/quick
exhaust valve MS-SV, membrane air
dryer MS-LDM1
online:
98
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1313
1...,90,91,92,93,94,95,96,97,98,99 101,102,103,104,105,106,107,108,109,110,...127