Compressed air preparation >
Regulators: D series, metal
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Max. pressure
hysteresis
Description
Pressure
regulator
LR, LRS
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1,
M5,
M7,
QS-4,
QS-6
120 ... 12,500
l/min
0.5 ... 12 bar
0 ... 20 bar
0.2 ... 0.5 bar
• Suitable for front panel mounting
• Lockable design
• Two pressure gauge connections for
different fitting options
• Mini, midi size: directly actuated
diaphragm regulator
• Maxi size: piloted piston regulator,
diaphragm regulator LRS-DI
• Good regulation characteristics with
minimal pressure hysteresis
• High flow rate
• Return flow option for venting from
output 2 to input 1
• Available with pressure gauge
• Sizes: micro, mini, midi, maxi
online:
Pressure
regulator
LRB, LRBS
Connecting
plate
1,600 ... 3,800
l/min
0.5 ... 12 bar
1 ... 16 bar
0.2 bar
• Manifold assembly with through air
supply
• Lockable design
• Good regulation characteristics with
low hysteresis and primary pressure
compensation
• For configuring a regulator manifold
with independent pressure ranges
• Settings secured via detent on rotary
knob and push-in adjustment lock
• Directly actuated diaphragm regulator
• Without pressure gauge
• Sizes: mini, midi
online:
Pressure
regulator
combination
LRB-K
G1/4,
G3/8,
G1/2
1,000 ... 3,800
l/min
0.5 ... 12 bar
1 ... 16 bar
0.2 ... 0.5 bar
• With through air supply
• Regulator manifold with independent
pressure ranges
• Good regulation characteristics with
low hysteresis and primary pressure
compensation
• Settings secured via detent on rotary
knob and push-in adjustment lock
• Directly actuated diaphragm regulator
• Without pressure gauge
• Sizes: mini, midi
online:
102
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1313
1...,94,95,96,97,98,99,100,101,102,103 105,106,107,108,109,110,111,112,113,114,...127