Compressed air preparation >
Filters: D series, metal
Type
Pneumatic
connection 1
Standard nominal
flow rate
Operating pressure Grade of filtration Description
Filter
LF
Connecting plate,
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1,
M5,
M7,
QS-4,
QS-6
170 ... 5,300 l/min 0 ... 16 bar
5 ... 40 µm
• Good particle and condensate
separation
• High flow rate with minimal pressure
drop
• With manual or fully automatic
condensate drain
online:
lf
Fine filter
LFMB
Connecting plate,
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
250 ... 1,250 l/min 1 ... 16 bar
1 µm
• High-efficiency filter for special
requirements
• Air quality to DIN ISO 8573-1
• Version with differential pressure
indicator for optical indication of filter
contamination
online:
Micro filter
LFMA
Connecting plate,
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
130 ... 950 l/min 1 ... 16 bar
0.01 µm
• High-efficiency filter for special
requirements
• Air quality to DIN ISO 8573-1
• Version with differential pressure
indicator for optical indication of filter
contamination
online:
Activated carbon
filter
LFX
Connecting plate,
Manifold module,
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
300 ... 1,430 l/min 0 ... 16 bar
• Removal of liquid and gaseous oil
particles from compressed air using
activated carbon
• Activated carbon filter cartridges
provide odour and oil-free air to food
industry standard
• Residual oil content ≤0.003 mg/m3
• Air quality class at the output 1.7.1 to
DIN ISO 8573-1
online:
lfx
Fine filter
combination
LFMBA
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
125 ... 600 l/min 1 ... 16 bar
0.01 µm
• High-efficiency filter for special
requirements
• Air quality to DIN ISO 8573-1
• Available as pre-assembled filter
combination
• Version with differential pressure
indicator for optical indication of filter
contamination
online:
100
/
...
Systems, solutions and expertise for the automotive industry and its suppliers – Subject to change – 2012/08
1313
1...,92,93,94,95,96,97,98,99,100,101 103,104,105,106,107,108,109,110,111,112,...127