Compressed air preparation >
Filters: MS series
Type
Pneumatic
connection 1
Standard nominal
flow rate
Operating pressure Grade of filtration Description
Filter
MS4-LF, MS6-LF,
MS9-LF, MS12-LF
G1/8,
G1/4,
G3/8,
G1/2,
Internal
1,000 ... 16,000
l/min
0 ... 20 bar
5 ... 40 µm
• Good particle and condensate
separation
• High flow rate with minimal pressure
drop
• Available with manual,
semi-automatic, fully automatic
or fully automatic, electrically
actuated condensate drain
online:
Fine filter
MS4-LFM,
MS6-LFM,
MS9-LFM,
MS12-LFM
Manifold module,
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
120 ... 7,600 l/min 0 ... 20 bar
0.01 ... 1 µm
• High-efficiency filter for exceptionally
clean compressed air
• Air quality to DIN ISO 8573-1
• Available with differential
pressure indicator for indication
of contamination
• Available with electronic filter
pollution indicator
online:
Micro filter
MS4-LFM,
MS6-LFM,
MS9-LFM,
MS12-LFM
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
120 ... 7,000 l/min 0 ... 20 bar
0.01 µm
• High-efficiency filter for exceptionally
clean compressed air
• Air quality to DIN ISO 8573-1
• Available with differential
pressure indicator for indication
of contamination
• Available with electronic filter
pollution indicator
online:
Activated carbon
filter
MS4-LFX,
MS6-LFX,
MS9-LFX,
MS12-LFX
Manifold module,
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1
250 ... 6,000 l/min 0 ... 20 bar
0.01 ... 1 µm
• Removal of liquid and gaseous oil
particles from compressed air using
activated carbon
• Eliminates odours and vapours
online:
Filters: Individual devices
Type
Size
Grade of
filtration
Operating
pressure
Flow rate with
respect to
atmosphere
Noise
reduction
Description
Filter silencer
LFU
G1/4,
G3/8,
G1/2,
G1
1 µm
0 ... 16 bar
4000 ... 12,500
l/min
Reduction by
40 dB
• Removes up to 99.99% of oil and
other contaminants from exhaust air
• Manual rotary condensate drain
• Exhaust noise reduced regardless of
frequency
online:
lfu
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
101
1313
1...,93,94,95,96,97,98,99,100,101,102 104,105,106,107,108,109,110,111,112,113,...127