Compressed air preparation >
Software tool
Air consumption
Calculate your system's air consumption
quickly and conveniently. Simply enter
all the drives and tubing, set the cycle
times and working pressure and the air
consumption per minute and per day will be
calculated for you. It includes a feature for
exporting the input table together with the
result directly to Excel.
This tool can be found
• in the electronic catalogue via the blue
icons in the product tree underneath the
search field, or
• on the website under Support in the
Engineering software area, or
• on the DVD under Selection and sizing.
Configurator
Design a product with numerous features
reliably and quickly with the help of the
configurator.
Select all the required product features
step-by-step. The use of logic checks
ensures that only correct configurations are
available for selection.
A dynamic graphic generated on the basis of
the configuration provides visual assistance
in selecting the correct product features.
The configurator is part of the electronic
catalogue and is not available as a separate
software program.
Service units: D series, metal
Type
Pneumatic
connection 1
Standard
nominal flow
rate
Pressure
regulation
range
Operating
pressure
Grade of
filtration
Description
Service unit
FRC, FRCS
G1/8,
G1/4,
G3/8,
G1/2,
G3/4,
G1,
M5,
M7,
QS-4,
QS-6
80 ... 8,700
l/min
0.5 ... 12 bar
1 ... 16 bar
5 ... 40 µm • Filter, regulator and lubricator
functions in a single unit
• High flow rate and highly efficient in
removing contaminants
• Good regulation characteristics with
minimal pressure hysteresis
• Setting values are secured by locking
the rotary knob
• Sizes: micro, mini, midi, maxi
• Grid dimension 25, 40, 55, 66 mm
online:
frc
Service unit
combination
FRC-K
G1/4,
G1/8,
G3/8,
G1/2,
G3/4
530 ... 8,200
l/min
0.5 ... 12 bar
1 ... 16 bar
40 µm
• Combination of filter regulator LFR,
branching module FRM, lubricator
LOE, on-off valve HE, HEE, soft-start
valve HEL, mounting accessories
• Sizes: micro, mini, midi, maxi
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
97
1313
1...,89,90,91,92,93,94,95,96,97,98 100,101,102,103,104,105,106,107,108,109,...127