Vision systems >
Function monitoring
Type
Sensor resolution Working distance Field of vision
Exposure time
Description
Compact Vision
System
SBOC-M
1280 x 1024 pixels
(SXGA),
640 x 480 pixels
(VGA),
752 x 480 pixels
(WideVGA)
Depends on the
lens chosen
Depends on the
lens chosen
8 ... 1,000,000 µs • High-speed camera for diagnostics
and commissioning as well as for
function monitoring of fast motion
sequences
• Recording and storage electronics
integrated in the camera
• For standard lens with C mount
connection
• Can be networked via Ethernet
• Compact dimensions, low weight
online:
Compact Vision
System
SBOI-M
640 x 480 pixels
(VGA),
752 x 480 pixels
(WideVGA)
20 ... 1,000 mm 14 x 10 mm - 520 x
390 mm,
7.9 x 5.5 mm - 195
x 125 mm
18 ... 1,000,000 µs • High-speed camera for diagnostics
and commissioning as well as for
function monitoring of fast motion
sequences
• Recording and storage electronics
integrated in the camera
• With integrated lens
• Can be networked via Ethernet
• Compact dimensions, low weight
online:
Orientation and quality inspection
Type
Sensor
resolution
Max. no. of
inspection
programs
Frame rate
(full image)
Lens
mounting
Min. part
length
Min. part
diameter
Description
Compact Vision
System
SBOC-Q
1280 x
1024 pixels
(SXGA),
640 x
480 pixels
(VGA),
752 x
480 pixels
(WideVGA)
256
27 ... 150
fps
CS mount
(C mount
with lens
protection
tube)
• Intelligent field-based camera
• For 2D quality inspection, position and
rotary orientation sensing, reading of
1D and 2D codes, reading of optical
characters (OCR)
• Integrated full PLC (CoDeSys)
• Ethernet and CAN for communicating
with higher-level controllers
online:
Compact Vision
System
SBOI-Q
640 x
480 pixels
(VGA),
752 x
480 pixels
(WideVGA)
256
60 ... 150
fps
Integrated
lens
• Intelligent field-based camera
• For 2D quality inspection, position and
rotary orientation sensing, reading of
1D and 2D codes, reading of optical
characters (OCR)
• Integrated full PLC (CoDeSys)
• Ethernet and CAN for communicating
with higher-level controllers
online:
2012/08 – Subject to change – Systems, solutions and expertise for the automotive industry and its suppliers
/
...
95
1212
1...,87,88,89,90,91,92,93,94,95,96 98,99,100,101,102,103,104,105,106,107,...127