Vision systems >
Orientation and quality inspection
Type
Sensor
resolution
Max. no. of
inspection
programs
Frame rate
(full image)
Lens
mounting
Min. part
length
Min. part
diameter
Description
Checkbox
CHB
1024
pixels/line,
512
pixels/line
48
3 mm
0.5 mm Intelligent, line-scan camera-based
image processing system
For orientation recognition and quality
inspection of small moving parts
Available with conveyor unit and air
ejector positions
Available with encoder connection
Teach-in function
online:
96
/
...
Systems, solutions and expertise for the automotive industry and its suppliers Subject to change 2012/08
1212